1B00 | PWM TxPDO-Map Inputs Device

Index 1B00 PWM TxPDO-Map Inputs Device

Index (hex)

Name

Meaning

Data type

Flags

Default

1B00:0

PWM TxPDO-Map Inputs Device

PDO mapping TxPDO (0xn0+1)

UINT8

RO

0x07 (7dec)

1B00:01

SubIndex 001

PDO mapping entry no. 1 (5 bits align)

UINT32

RO

0x0000:00, 5

1B00:02

SubIndex 001

PDO mapping entry no. 2 (index 0xF616 (PWM Inputs), entry 0x06 (PWM Warning))

UINT32

RO

0xF616:06, 1

1B00:03

SubIndex 003

PDO mapping entry no. 3 (index 0xF616 (PWM Inputs), entry 0x07 (PWM Error))

UINT32

RO

0xF616:07, 1

1B00:04

SubIndex 004

PDO mapping entry no. 3 (5 bits align)

UINT32

RO

0x0000:00, 5

1B00:05

SubIndex 005

PDO mapping entry no. 3 (index 0xF616 (PWM Inputs), entry 0x0D (PWM Diag))

UINT32

RO

0xF616:0D, 1

1B00:06

SubIndex 006

PDO mapping entry no. 3 (index 0xF616 (PWM Inputs), entry 0x0E (TxPDO State))

UINT32

RO

0xF616:0E, 1

1B00:07

SubIndex 007

PDO mapping entry no. 3 (index 0xF616 (PWM Inputs), entry 0x0F (Input Cycle Counter))

UINT32

RO

0xF616:0F, 2