0x80n0, 0x80n1 | Configuration data (PWM_OUT_INT16_ENC)
The following applies to the objects below:
n = 0 for SlotGroup 1, n = 2 for SlotGroup 2, n = 4 for SlotGroup 3, n = 6 for SlotGroup 4
Index 80n0 SlotGroup x (output x, input x) PWM Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | 80n0 SlotGroup x (Output x, Input x) PWM Settings | Maximum subindex | UINT8 | RO | 0x17 (23dec) |
80n0:1 | Enable User Scale | Enabling scaling (index 0x80n0:11 “Offset” and 0x80n0:12 “Gain”) | BOOLEAN | RW | 0x00 (0dec) |
80n0:2 | Presentation | 0: “Signed presentation”
1: “Unsigned presentation”
| BIT3 | RW | 0x00 (0dec) |
80n0:05 | Watchdog | 0: “Default watchdog value” 1: “Watchdog ramp”: 2: “Last value”: 3: “High impedance”: | BIT2 | RW | 0x00 (0dec) |
80n0:0C | Enable Output Cycle Counter Watchdog | TRUE: FALSE (default): | BOOLEAN | RW | 0x00 (0dec) |
80n0:11 | Offset | User scale offset | INT16 | RW | 0x0000 (0dec) |
80n0:12 | Gain | User scale gain | INT32 | RW | 0x00010000 (65536dec) |
80n0:13 | Default Output | Output value, if enabled via index 0x80n0:05 | UINT16 | RW | 0x0000 (0dec) |
80n0:14 | Default Output Ramp | This value defines the ramps for the ramp-down to the default value. The value is specified in digits/ms. For example, if the entry is 100 and the default value is 0, it takes 327 ms (32,767/100) for the output value to go from the maximum value (32,767) to the default value in the event of an error. | UINT16 | RW | 0xFFFF (65,535dec) |
80n0:17 | Default Period | Output value, if enabled via index 0x80n0:05 | UINT32 | RW | 0x000003E8 (1000dec) |
The following applies to the objects below:
n = 1 for SlotGroup 1, n = 3 for SlotGroup 2, n = 5 for SlotGroup 3, n = 7 for SlotGroup 4
Index 80n0 SlotGroup x (output x, input x) ENC Settings 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | 80n0 SlotGroup x (Output x, Input x) ENC Settings 1 | Maximum subindex | UINT8 | RO | 0x19 (25dec) |
80n0:13 | Frequency Scaling | Resolution of the output frequency: 1dec: “1 Hz” 10dec: “0.1 Hz” 60 dec: “1 RPM” 100 dec: “0.01 Hz” | UINT16 | RW | 0x01 (1dec) |
80n0:19 | Pulses per Revolution | The expected number of pulses per revolution must be specified if “1RPM (60)” has been selected in index 0x80n0:13. | UINT32 | RW | 0x00000002 (2dec) |
Index 80n1 SlotGroup x (output x, input x) ENC Settings 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n1:0 | 80n1 SlotGroup x (Output x, Input x) ENC Settings 2 | Maximum subindex | UINT8 | RO | 0x1D (29dec) |
80n1:13 | Counter Mode | Selection of the input characteristics 16dec: “Positive Switching (PNP)” 17dec: “Negative Switching (NPN)” | UINT16 | RW | 0x10 (16dec) |