0x70n0 | Output data ( PWM_OUT_INT32_DI)

The following applies to the objects below:
n = 0 for SlotGroup 1, n = 2 for SlotGroup 2, n = 4 for SlotGroup 3, n = 6 for SlotGroup 4

Index 70n0 SlotGroup x (output x, input x) PWM outputs

Index (hex)

Name

Meaning

Data type

Flags

Default

70n0:0

70n0 SlotGroup x (Output x, Input x) PWM Outputs

Maximum subindex

UINT8

RO

0x13 (19dec)

70n0:11

PWM Output

Output data

UINT16

RW

0x0000 (0dec)

70n0:13

PWM Period 1Hz

Output period 1 Hz

Value range:

10hex (16dec)
16 µs corresponds to 62.5 kHz

…

F4240hex (1,000,000dec)
1 s corresponds to 1 Hz

UDINT

RW

0x00000000 (0dec)