0x80n0 | Configuration data (PWM_OUT_INT32_DI)

The following applies to the objects below:
n = 0 for SlotGroup 1, n = 2 for SlotGroup 2, n = 4 for SlotGroup 3, n = 6 for SlotGroup 4

Index 80n0 SlotGroup x (output x, input x) PWM Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

80n0:0

80n0 SlotGroup x (Output x, Input x) PWM Settings

Maximum subindex

UINT8

RO

0x17 (23dec)

80n0:1

Enable User Scale

Enabling scaling (index 0x80n0:11 “Offset” and 0x80n0:12 “Gain”)

BOOLEAN

RW

0x00 (0dec)

80n0:2

Presentation

0:Signed presentation”
The value range of the output index 0x70n0:11 is represented as a 16-bit signed integer.

  • 100% duty cycle corresponds to 0x7FFF,
  • 50% duty cycle corresponds to 0x3FFF.
  • 0% is used for the negative range.

1: “Unsigned presentation”
The output value range index 0x70n0:11 is represented as a 16-bit unsigned integer.

  • 100% duty cycle corresponds to 0xFFFF,
  • 50% duty cycle corresponds to 0x7FFF.

BIT3

RW

0x00 (0dec)

80n0:05

Watchdog

0: “Default watchdog value”
The default value (index 0x80n0:13) is active.

1: “Watchdog ramp”:
The ramp (index 0x80n0:14) for moving to the default value (index 0x80n0:13) is active.

2: “Last value”:
The last process data value is output in the event of an error (watchdog drop).

3: “High impedance”:
The output is switched to high-impedance.

BIT2

RW

0x00 (0dec)

80n0:0C

Enable Output Cycle Counter Watchdog

TRUE:
In the event of a bus error or when the PLC is inactive, the output assumes the state specified in index 0x80n0:05, “Watchdog”.

FALSE (default):
The output assumes the state defined in index 0x80n0:05, “Watchdog”, only in the event of a bus error.

BOOLEAN

RW

0x00 (0dec)

80n0:11

Offset

User scale offset

INT16

RW

0x0000 (0dec)

80n0:12

Gain

User scale gain
The gain has a fixed-point representation with the factor 2-16.

INT32

RW

0x00010000 (65536dec)

80n0:13

Default Output

Output value, if enabled via index 0x80n0:05

UINT16

RW

0x0000 (0dec)

80n0:14

Default Output Ramp

This value defines the ramps for the ramp-down to the default value. The value is specified in digits/ms.

For example, if the entry is 100 and the default value is 0, it takes 327 ms (32,767/100) for the output value to go from the maximum value (32,767) to the default value in the event of an error.

UINT16

RW

0xFFFF (65,535dec)

80n0:17

Default Period

Output value, if enabled via index 0x80n0:05

UINT32

RW

0x000003E8 (1000dec)

The following applies to the objects below:
n = 1 for SlotGroup 1, n = 3 for SlotGroup 2, n = 5 for SlotGroup 3, n = 7 for SlotGroup 4

Index 80n0 SlotGroup x (output x, input x) DI Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

80n0:0

80n0 SlotGroup x (Output x, Input x) DI Settings 

Maximum subindex

UINT8

RO

0x12 (18dec)

80n0:02

Enable Filter

TRUE (default setting):
The filter is active. The filter times specified in index 0x80n0:12, “Filter Time”, apply.

FALSE:
The filter is disabled. The input signal is only filtered via the hardware. In this case, the filter value is typically 10 µs.

BOOLEAN

RW

0x01 (1dec)

80n1:11

Input Type

Selection of the input characteristics

0dec: “Positive Switching (PNP)”

1dec: “Negative Switching (NPN)”

UINT16

RW

0x00 (0dec)

80n0:12

Filter Time

Signals shorter than the set filter times are suppressed when the filter is active via index 0x80n0:02 “Enable Filter”:

  • 500dec: 500 µs
  • 750dec: 750 µs
  • 1,000dec: 1 ms
  • 3,000dec: 3 ms (default setting)
  • 10,000dec: 10 ms
  • 20,000dec: 20 ms

UINT32

RW

0x00000BB8 (3000dec)