0x70n1 | Output data (PWM_OUT_REAL32_HWE)

The following applies to the objects below:
n = 0 for SlotGroup 1, n = 2 for SlotGroup 2, n = 4 for SlotGroup 3, n = 6 for SlotGroup 4

Index 70n1 SlotGroup x (output x, input x) PWM Extended Outputs

Index (hex)

Name

Meaning

Data type

Flags

Default

70n1:0

70n0 SlotGroup x (Output x, Input x) PWM Outputs

Maximum subindex

UINT8

RO

0x13 (19dec)

70n0:12

PWM Duty Cycle

Setting the duty cycle for the PWM output

REAL

RW

0x0000 (0dec)

70n0:13

PWM Frequency

Specifying the output frequency

Value range:
1 Hz…64,000 Hz

REAL

RW

0x0000 (0dec)