0x70n1 | Output data (PWM_OUT_REAL32_ENC)
The following applies to the objects below:
n = 0 for SlotGroup 1, n = 2 for SlotGroup 2, n = 4 for SlotGroup 3, n = 6 for SlotGroup 4
Index 70n1 SlotGroup x (output x, input x) PWM Extended Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70n1:0 | 70n0 SlotGroup x (Output x, Input x) PWM Outputs | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
70n0:12 | PWM Duty Cycle | Setting the duty cycle for the PWM output | REAL | RW | 0x0000 (0dec) |
70n0:13 | PWM Frequency | Specifying the output frequency Value range: | REAL | RW | 0x0000 (0dec) |