0x80n0, 0xF817 | Configuration data (PWM_OUT_REAL32_DI)
The following applies to the objects below:
n = 0 for SlotGroup 1, n = 2 for SlotGroup 2, n = 4 for SlotGroup 3, n = 6 for SlotGroup 4
Index 80n0 SlotGroup x (output x, input x) PWM Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | 80n0 SlotGroup x (Output x, Input x) PWM Settings | Maximum subindex | UINT8 | RO | 0x17 (23dec) |
80n0:05 | Watchdog | 0: “Default watchdog value” 1: “Watchdog ramp”: 2: “Last value”: 3: “High impedance”: | BIT2 | RW | 0x00 (0dec) |
80n0:0C | Enable Output Cycle Counter Watchdog | TRUE: FALSE (default): | BOOLEAN | RW | 0x00 (0dec) |
80n0:13 | Default Output | Output value, if enabled via index 0x80n0:05 | UINT16 | RW | 0x0000 (0dec) |
80n0:14 | Default Output Ramp | This value defines the ramps for the ramp-down to the default value. The value is specified in digits/ms. For example, if the entry is 100 and the default value is 0, it takes 327 ms (32,767/100) for the output value to go from the maximum value (32,767) to the default value in the event of an error. | UINT16 | RW | 0xFFFF (65,535dec) |
80n0:17 | Default Period | Output value, if enabled via index 0x80n0:05 | UINT32 | RW | 0x000003E8 (1000dec) |
The following applies to the objects below:
n = 1 for SlotGroup 1, n = 3 for SlotGroup 2, n = 5 for SlotGroup 3, n = 7 for SlotGroup 4
Index 80n0 SlotGroup x (output x, input x) DI Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | 80n0 SlotGroup x (Output x, Input x) DI Settings | Maximum subindex | UINT8 | RO | 0x12 (18dec) |
80n0:02 | Enable Filter | TRUE (default setting): FALSE: | BOOLEAN | RW | 0x01 (1dec) |
80n1:11 | Input Type | Selection of the input characteristics 0dec: “Positive Switching (PNP)” 1dec: “Negative Switching (NPN)” | UINT16 | RW | 0x00 (0dec) |
80n0:12 | Filter Time | Signals shorter than the set filter times are suppressed when the filter is active via index 0x80n0:02 “Enable Filter”:
| UINT32 | RW | 0x00000BB8 (3000dec) |
Index F817 PWM Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F817:0 | PWM Settings | Largest subindex of this object | UINT8 | RO | 0x01 (1dec) |
F817:01 | Enable Low Latency Output Slot 1 | Allows new values to be applied with low latency in 1-channel mode (see the chapter “Applying new duty cycle and frequency values”). | BOOLEAN | RW | 0x00 (0dec) |