F000 - FB40 | Device - information and diagnostics
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information on the modular device profiles (MDP) Organizational information on the profiles used in the device and listed in 0xF010 | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0008 (8dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module Profile List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module Profile List | Maximum subindex | UINT8 | RO | 0x08 (8dec) |
F010:01 | Subindex 001 | Profile 250 | INT32 | RO | 0x000000FA (250dec) |
F010:02 | Subindex 002 | Profile 101 | INT32 | RO | 0x0000065 (101dec) |
F010:03 | Subindex 003 | Profile 250 | INT32 | RO | 0x000000FA (250dec) |
F010:04 | Subindex 004 | Profile 101 | INT32 | RO | 0x0000065 (101dec) |
F010:05 | Subindex 005 | Profile 250 | INT32 | RO | 0x000000FA (250dec) |
F010:06 | Subindex 006 | Profile 101 | INT32 | RO | 0x0000065 (101dec) |
F010:07 | Subindex 007 | Profile 250 | INT32 | RO | 0x000000FA (250dec) |
F010:08 | Subindex 008 | Profile 101 | INT32 | RO | 0x0000065 (101dec) |
Index F030 Configured Module Ident List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F030:0 | Configured Module Ident List | Largest subindex of this object | UINT8 | RW | 0x08 (8dec) |
F030:01 | SubIndex 001 |
| UINT32 | RW | 0x001009C8 (1,051,080dec) |
F030:02 | SubIndex 002 |
| UINT32 | RW | 0x002009C8 (2099656dec) |
F030:03 | SubIndex 003 |
| UINT32 | RW | 0x001009C8 (1051080dec) |
F030:04 | SubIndex 004 |
| UINT32 | RW | 0x002009C8 (2099656dec) |
F030:05 | SubIndex 005 |
| UINT32 | RW | 0x001009C8 (1051080dec) |
F030:06 | SubIndex 006 |
| UINT32 | RW | 0x002009C8 (2099656dec) |
F030:07 | SubIndex 007 |
| UINT32 | RW | 0x001009C8 (1051080dec) |
F030:08 | SubIndex 008 |
| UINT32 | RW | 0x002009C8 (2099656dec) |
Index F050 Detected Module Ident List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F050:0 | Detected Module Ident List | Largest subindex of this object | UINT8 | RW | 0x08 (8dec) |
F050:01 | SubIndex 001 |
| UINT32 | RW | 0x001009C8 (1051080dec) |
F030:02 | SubIndex 002 |
| UINT32 | RW | 0x002009C8 (2099656dec) |
F050:03 | SubIndex 003 |
| UINT32 | RW | 0x001009C8 (1051080dec) |
F050:04 | SubIndex 004 |
| UINT32 | RW | 0x002009C8 (2099656dec) |
F050:05 | SubIndex 005 |
| UINT32 | RW | 0x001009C8 (1051080dec) |
F050:06 | SubIndex 006 |
| UINT32 | RW | 0x002009C8 (2099656dec) |
F050:07 | SubIndex 007 |
| UINT32 | RW | 0x001009C8 (1051080dec) |
F050:08 | SubIndex 008 |
| UINT32 | RW | 0x002009C8 (2099656dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision | Download revision | UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision number | Revision number of the EtherCAT device Relevant as a startup list entry for compatibility | UINT32 | RW | 0x00000000 (0dec) |
Index FB40 Memory interface
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB40:0 | Memory interface | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
FB40:01 | Address | reserved | UINT32 | RW | 0x00000000 (0dec) |
FB40:02 | Length | reserved | UINT16 | RW | 0x0000 (0dec) |
FB40:03 | Data | reserved | OCTET-STRING[8] | RW | {0} |