ED2034
EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics
The ED2034 digital output terminal connects the binary control signals from the automation device on to the actuators at the process level with electrical isolation.
The EtherCAT Terminal contains four channels whose signal state is indicated by light emitting diodes (status LEDs).
An overload detected by the integrated diagnostics can be evaluated in the controller and is also indicated by LEDs. A diagnostic bit is set for the affected channel if there is an overload. The diagnostics serve to simplify the maintenance of the application. The power contacts are looped through.
In the ED2034 the outputs are supplied via the 24 V DC power contact. The outputs are electrically isolated from the fieldbus side.
Special features:
- suitable for controlling different types of loads:
- resistive loads (e. g. resistors)
- inductive loads (e. g. relays, contactors, valves)
- capacitive loads
- max. output current of 2 A per channel
- integrated diagnostic option: overload
- short-circuit proof outputs: protection against overload or short circuit
- reverse polarity protection in the event of incorrect polarity of the supply voltage
The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool‑free.
The EtherCAT Terminal is also available with a pluggable wiring level (EF2034).