Connection and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals! |
Connection
Terminal point | Description | |
|---|---|---|
Abbreviation | No. | |
Ch 1 | 1 | Output 1 |
+24 V DC | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
⏚ | 4 | ⏚ contact (internally connected to terminal point 8 and ⏚ power contact) |
Ch 2 | 5 | Output 2 |
+24 V DC | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
⏚ | 8 | ⏚ contact (internally connected to terminal point 4 and ⏚ power contact) |
LEDs
ED2032 – LEDs
Abbreviation | No. | Color | Meaning | |
|---|---|---|---|---|
Ch1 DO, | 1, | green | off | No output signal |
on | 24 V DC output signal at the respective output | |||
Ch1 error, | 2, | red | ERROR: Overload | |
