ED2809

ED2809 1:

EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, push-in

The ED2809 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation.

The EtherCAT Terminal has 16 channels that indicate their signal state via light emitting diodes (status LEDs).

The power contacts are looped through internally. In the ED2809 the outputs are supplied via the 24 V DC power contact. The connection technology is optimized for single-ended signals (common reference point). To ensure error-free operation, all connected components must use the same ground reference as the ED2809.

Special features:

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.