Connection and LEDs

WARNING

Risk of injury through electric shock and damage to the device!

Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals!

Connection and LEDs 1:Fig.5: ED2807

Connection

Terminal point

Description

Abbreviation

No.

Ch 1

1

Output 1

Ch 32

32

Output 32

Connection and LEDs 2:

Common reference point required for all connected components

The connection technology is optimized for single-ended signals (common reference point).

  • To ensure error-free operation, all connected components must use the same ground reference as the terminal.

LEDs

Name

No.

Color

Meaning

Output status
Ch1 …32

1…32

green

off

No output signal

on

24 V DC output signal at the respective output