Connection and LEDs

WARNING

Risk of injury through electric shock and damage to the device!

Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals!

Connection and LEDs 1:Fig.1: ED1897

Connection

Terminal point

Description

Abbreviation

No.

Ch1

1

digital input 1

…

…

..

Ch32

32

digital input 32

LEDs

Name

No.

Color

Meaning

Input status
Ch 1 - 32

1…32

green

off

signal voltage “0” (19…24 V)

on

signal voltage “1” (-3…9 V)