ED1889
EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms, ground switching, push-in
The ED1889 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device.
The EtherCAT Terminal contains 16 channels whose signal state is indicated by LEDs. The power contacts are looped through. With the ED1889, the reference ground for all inputs is the 24 V DC power contact.
Special features:
- ground switching
- no bouncing due to mechanical switches thanks to 3 ms input filter
- space-saving use in the control cabinet
- direct connection of multi-channel sensors using 1-wire connection technology in the smallest space
The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool‑free.
Further Information