ED1839
EtherCAT Terminal, 16-channel digital input, 24 V DC, adjustable, push-in
The ED1839 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device.
The EtherCAT Terminal contains 16 channels whose signal state is indicated by LEDs. The power contacts are looped through. With the ED1839, the reference ground for all inputs is the 0 V DC power contact.
Special features:
- positive switching
- adjustable filter times for reliable signal detection depending on the application
- suitable for both fast and slow signal curves
- direct connection of multi-channel sensors using 1-wire connection technology in the smallest space
The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool‑free.
Further Information