ED1819

ED1819 1:

EtherCAT Terminal, 16-channel digital input, 24 V DC, 10 µs, push-in

The ED1819 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device.

The EtherCAT Terminal contains 16 channels whose signal state is indicated by LEDs. The power contacts are looped through. With the ED1819, the reference ground for all inputs is the 0 V DC power contact.

Special features:

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool‑free.