Connection and LEDs

WARNING

Risk of injury through electric shock and damage to the device!

Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals!

Connection and LEDs 1:
Fig.2: ED1809

Connection

Terminal point

Description

Abbreviation

No.

Ch 1

1

input 1

…

…

…

Ch 16

16

input 16

LEDs

Name

No.

Color

Meaning

Input status
Ch1 …16

1…16

green

off

signal voltage “0” (-3 V…5 V)

on

signal voltage “1” (11 V…30 V)