Connection and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals! |
Connection
Terminal point | Description | |
|---|---|---|
Abbreviation | No. | |
Ch1 | 1 | digital input 1 |
Ch3 | 2 | digital input 3 |
Ch5 | 3 | digital input 5 |
Ch7 | 4 | digital input 7 |
Ch2 | 5 | digital input 2 |
Ch4 | 6 | digital input 4 |
Ch6 | 7 | digital input 6 |
Ch8 | 8 | digital input 8 |
LEDs
Name | No. | Color | Meaning | |
|---|---|---|---|---|
Input status | 1…8 | green | off | signal voltage “0” (-3 V…5 V) |
on | signal voltage “1” (11 V…30 V) | |||
