Linear slope
P-AXIS-00005 | Stage 1 rapid traversing acceleration (G00) | |
Parameter | getriebe[i].lslope_profil.a_grenz_stufe_1 | |
Description | This parameter defines the stage 1 rapid traversing acceleration (G00). Steeper ramps than for workpiece machining (e.g. G01, G02, G03) are often used for rapid traversing positioning (G00). | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00005 <P-AXIS-00008 (a_max) | |
Dimension | translatory: mm/s2 | rotary: °/s2 |
Default | P-AXIS-00008 | |
Remarks | This limit acceleration is generally set close to the current limit to achieve fast positioning and fast braking deceleration values. |
P-AXIS-00006 | Stage 2 rapid traversing acceleration (G00) | |
Parameter | getriebe[i].lslope_profil.a_grenz_stufe_2 | |
Description | This parameter defines the stage 2 rapid traversing acceleration (G00). Steeper ramps than for workpiece machining (e.g. G01, G02, G03) are often used for rapid traversing positioning (G00). | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00006 <P-AXIS-00008 (a_max) | |
Dimension | translatory: mm/s2 | rotary: °/s2 |
Default | P-AXIS-00008 | |
Remarks | This limit acceleration is generally set close to the current limit to achieve fast positioning and fast braking deceleration values. |
P-AXIS-00011 | Stage 1 acceleration | |
Parameter | getriebe[i].lslope_profil.a_stufe_1 | |
Description | This parameter is active during acceleration and deceleration phases. It defines the stage 1 acceleration. | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00011 <P-AXIS-00008 (a_max) | |
Dimension | translatory: mm/s2 | rotary: °/s2 |
Default | - | |
Remarks | Acceleration can be modified in the NC program. The corresponding NC commands are described in greater detail in [PROG]. |
P-AXIS-00012 | Stage 2 acceleration | |
Parameter | getriebe[i].lslope_profil.a_stufe_2 | |
Description | This parameter is active during acceleration and deceleration phases. It defines the stage 2 acceleration. | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00012 <P-AXIS-00008 (a_max) | |
Dimension | translatory: mm/s2 | rotary: °/s2 |
Default | - | |
Remarks | The acceleration ramps can be modified in the NC program. The corresponding NC commands are described in greater detail in [PROG]. |
P-AXIS-00024 | Feed hold acceleration | |
Parameter | getriebe[i].lslope_profil.a_feedh | |
Description | For feed hold, this parameter defines the acceleration during braking because this frequently calls for a steeper braking ramp than in the case of rapid traversing positioning (G00) and workpiece machining (e.g. G01, G02, G03). Feed hold can either be explicitly triggered by an operator or can be triggered implicitly during measurement and homing. If an entry is missing for this parameter, braking takes place at the normal rapid traversing acceleration (P-AXIS-00005or P-AXIS-00006). | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00024 <P-AXIS-00008 (a_max) | |
Dimension | translatory: mm/s2 | rotary: °/s2 |
Default | P-AXIS-00008 | |
Remarks |
|
P-AXIS-00211 | Changeover speed between the acceleration stages during rapid traversing (G00) | |
Parameter | getriebe[i].lslope_profil. vb_grenz_stufe_1_2 | |
Description | Steeper ramps than for workpiece machining (e.g. G01, G02, G03) are frequently chosen for rapid traversing positioning. This parameter defines the changeover speed between stage 1 (P-AXIS-00005) and stage 2 (P-AXIS-00006) for the acceleration and deceleration phase. | |
Data type | UNS32 | |
Data range | 1<P-AXIS-00211<P-AXIS-00212 (vb_max) | |
Dimension | translatory: μm/s | rotary: : 0.001°/s |
Default | - | |
Remarks |
|
P-AXIS-00221 | Changeover speed | |
Parameter | getriebe[i].lslope_profil.vb_stufe_1_2 | |
Description | This parameter defines the changeover speed between stage 1 and stage 2 during the acceleration and deceleration phase. | |
Data type | UNS32 | |
Data range | 1<P-AXIS-00221<P-AXIS-00212 (vb_max) | |
Dimension | translatory: μm/s | rotary: 0.001°/s |
Default | - | |
Remarks |
|