General parameters
P-AXIS-00008 | Maximum permissible axis acceleration | |
Parameter | getriebe[i].dynamik.a_max | |
Description | Maximum permissible axis acceleration | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00008 < SLOPE_BESCHL_MAX | |
Dimension | translatory: mm/s2 | rotary: °/s2 |
Default | - | |
Remarks | - |
P-AXIS-00003 | Emergency acceleration | |
Parameter | getriebe[i].dynamik.a_emergency | |
Description | The acceleration used in an emergency is defined by means of this parameter. In the event of certain faults, the CNC brakes the specific axis with this acceleration. Caution:the axis movement is leaving the contouring path! | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00003 <P-AXIS-00008 (a_max) | |
Dimension | translatory: mm/s2 | rotary: °/s2 |
Default | P-AXIS-00008 | |
Remarks | - |
P-AXIS-00212 | Maximum permissible axis speed | |
Parameter | getriebe[i].dynamik.vb_max | |
Description | Maximum permissible axis speed | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00212 < SLOPE_VB_MAX | |
Dimension | translatory: μm/s | rotary: 0.001°/s |
Default | - | |
Remarks | In the case of axes belonging to the "ACHSTYP_TRANSLATOR" and "ACHSTYP_ROTATOR" types, it is assumed that the resolution limits of the measurement system are also considered when setting this parameter P-AXIS-00212. In the case of axes belonging to the "ACHSTYP_SPINDEL" type, which are operated by a spindle interpolator, the limit speed for the measurement systemP-AXIS-00212 is set. |
P-AXIS-00209 | Rapid traversing speed (G00) | |
Parameter | getriebe[i].vb_eilgang | |
Description | The rapid traversing speed is specified for positioning during rapid traversing (G00). | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00209 <P-AXIS-00212 (vb_max) | |
Dimension | translatory: μm/s | rotary: 0.001°/s |
Default | P-AXIS-00212 | |
Remarks | - |
P-AXIS-00214 | Reduced maximum speed for active G01 | |
Parameter | getriebe[i].vb_max_red | |
Description | For safety functions or for commissioning purposes, with the aid of a control signal a maximum speed for active G01 can be specified in real time for the NC controller via the PLC. The speed of the axes moved can be kept above or below this speed limit after any necessary braking operation. | |
Data type | UNS32 | |
Data range | 1<P-AXIS-00214<P-AXIS-00212 (vb_max) | |
Dimension | translatory: μm/s | rotary: 0.001°/s |
Default | 0 | |
Remarks | Axis movement is stopped if there is no entry and a command is received via the PLC!! |
P-AXIS-00218 | Low speed for reference point travel | |
Parameter | getriebe[i].vb_reflow | |
Description | This parameter defines the low speed during cam and zero pulse searching | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00218 <P-AXIS-00212 (vb_max) | |
Dimension | translatory: μm/s | rotary: 0.001°/s |
Default | - | |
Remarks | - |
P-AXIS-00219 | High speed for reference point travel | |
Parameter | getriebe[i].vb_refmax | |
Description | This parameter defines the high speed during cam and zero pulse searching | |
Data type | UNS32 | |
Data range | 1 < P-AXIS-00219 <P-AXIS-00212 (vb_max) | |
Dimension | translatory: μm/s | rotary: 0.001°/s |
Default | - | |
Remarks | - |
P-AXIS-00285 | Acceleration with homing | |
Parameter | getriebe[i].a_ref | |
Description | This parameter defines the active acceleration with homing | |
Data type | UNS32 | |
Data range | 1 ≤ P-AXIS-00285 ≤P-AXIS-00008 (a_max) | |
Dimension | translatory: mm/s2 | rotary: °/s2 |
Default | MIN[P-AXIS-00005, P-AXIS-00006] | |
Remarks | This acceleration is used with linear and non linear slope-profile |
P-AXIS-00155 | Reduced maximum speed for active G00 | |
Parameter | getriebe[i].rapid_speed_red | |
Description | For safety functions or for commissioning purposes, with the aid of a control signal a maximum speed for active G00 can be specified in real time for the NC controller via the PLC. The speed of the axes moved can be kept above or below this speed limit after any necessary braking operation. | |
Data type | UNS32 | |
Data range | 1<P-AXIS-00155<P-AXIS-00212 (vb_max) | |
Dimension | translatory: μm/s | rotary: 0.001°/s |
Default | 0 | |
Remarks | Axis movement is stopped if there is no entry and a command is received via the PLC!! |
P-AXIS-00030 | Reduced maximum speed in the safety range | |
Parameter | getriebe[i].vb_max_red_zone | |
Description | For safety functions or for commissioning purposes, with the aid of a control signal a reduced maximum speed in a safety range can be specified in real time for the NC controller via the PLC. The speed of the axes moved, can be kept above or below this speed limit after any necessary braking operation. The range limits are set for each specific axis viaP-AXIS-00085 and P-AXIS-00093. | |
Data type | UNS32 | |
Data range | 1<P-AXIS-00030<P-AXIS-00212 (vb_max) | |
Dimension | translatory: μm/s | rotary: 0.001°/s |
Default | 0 | |
Remarks | Axis movement is stopped if a command is received via the PLC whenever there are different positions inP-AXIS-00085 and P-AXIS-00093, the axis position is within the safety range and the entry in P-AXIS-00030 is missing!! |