Accessories
Overview
The following documentation is available for the accessories of the AX8000 multi-axis servo system:
Product | Product description | Type of publication |
|---|---|---|
Universal regenerative unit | Translation of the original instructions | |
External IP65 braking resistors | Assembly instructions | |
External braking resistors | Assembly instructions | |
Mains chokes | Assembly instructions | |
Mains filter | Assembly instructions |
The following documentation is available for the accessories of the AX5000 Digital compact servo drive:
Product | Product description | Type of publication |
|---|---|---|
Brake module | Documentation | |
External braking resistors | Assembly instructions | |
External IP 65 braking resistors | Assembly instructions | |
Motor chokes | Assembly instructions | |
Mains chokes | Assembly instructions | |
Mains filter | Assembly instructions | |
AX2090-TS50 | Transient voltage suppressor | Assembly instructions |
The following documentation is available for the accessories of the translatory servomotors:
Product | Product description | Type of publication |
|---|---|---|
Magnetic encoder system | Translation of the original instructions | |
Protective bellow-kit for AA3x33 | Installation instructions |
The following documentation is available for the rotary servo motor accessories:
Product | Product description | Type of publication |
|---|---|---|
Elastomer couplings | Installation instructions | |
Fan cover for AM8x00 servomotors | Installation instructions |