Control command for distance control
Commanding distance control | |
|---|---|
Description | Distance control of the axis can be influenced via this control unit (see[HLI - ]). The prerequisite is that it is activated in the axis parameters (see P-AXIS-00328). |
| MCControlDistCtrlUnit, see description:[HLI - Control unit with usage check] |
Access | PLC reads State and Writes Command + Enable |
ST path | pAC[axis_idx]^.addr^.McControlLr_Data.MCControl_DistanceControl |
Usage check | |
ST element | . X_CommandSemaphor |
Signal flow | PLC -> CNC |
Data type | BOOL |
Access | CNC takes over the commanded value if this element is TRUE. After the successful take-over CNC sets this value on FALSE. PLC sets this value on TRUE, if the commanded value is released by the CNC for take-over. An actualization of commanded values by the PLC is only possible, if this element value is FALSE. |
Commanded value | |
ST element | .Command |
Signal flow | PLC -> CNC |
Data type | |
Access | PLC writes |
Distance control state | |
ST element | .State |
Signal flow | CNC -> PLC |
Data type | |
Access | PLC reads |
Redirection | |
ST element | . X_Enable |
Distance control status | |
|---|---|
Description | The status of distance control can be read in this entry. |
Signal flow | PLC -> CNC |
Data type | HLIDistanceControlState |
ST path | pAC[axis_idx]^.addr^.McControlLr_Data.MCControl_DistanceControl.State |
Access | PLC reads |
Elements of the data type | |
Element | .D_State |
Data type | UDINT |
Access | PLC reads |
Value range | 0 = HLI_DIST_CTRL_STATE_INACTIVE 1 = HLI_DIST_CTRL_STATE_ACTIVE 2 = HLI_DIST_CTRL_STATE_FREEZE 3 = HLI_DIST_CTRL_STATE_TURNING_OFF 4 = HLI_DIST_CTRL_STATE_ERROR |
Description |
|
|
|
Element | .D_ActualPosition |
Data type | DINT |
Access | PLC reads |
Value range | 0.1 µm or 0.0001° |
Description | This data item indicates the current actual position of the workpiece surface that sensing control has determined. |
Peculiarities | This data item is entered only if distance control is activated in the axis parameters (see P-AXIS-00328). |
|
|
Element | .D_ActualOffset |
Data type | DINT |
Access | PLC reads |
Value range | 0.1 µm or 0.0001° |
Description | This data item indicates the current position offset of distance control by which the axis has been moved due to deviations between the actual workpiece surface and the specified position (SET_POS). The following applies in the stationary state (constant workpiece surface and position offset completely travelled out): position offset = SET_POS - D_ActualPosition. |
Peculiarities | This data item is entered only if distance control is activated in the axis parameters (see P-AXIS-00328). |
Command for distance control | |
|---|---|
Description | Distance control can be commanded in this entry. |
Signal flow | PLC -> CNC |
Data type | HLIDistanceControlCommand |
ST path | pAC[axis_idx]^.addr^.McControlLr_Data.MCControl_DistanceControl.Command |
Access | PLC writes |
Elements of the data type | |
Element | .D_ Transition |
Data type | UDINT |
Access | PLC writes |
Value range | 0 = HLI_DIST_CTRL_OFF 1 = HLI_DIST_CTRL_ON 2 = HLI_DIST_CTRL_FREEZE 3 = HLI_DIST_CTRL_REF |
Description |
|
|
|
ST element | .D_Position |
Data type | DINT |
Value range | [DINT_MIN, DINT_MAX] |
Description | The meaning depends on the commanded transition: HLI_DIST_CTRL_ON: set position of the workpiece surface (SET_POS) HLI_DIST_CTRL_REF: reference position of the workpiece surface (REF_POS) |
