Description
Operating mode of distance control
Distance control is integrated after interpolation and, if necessary, superimposes the programmed movement. Distance control acts independently of the interpolator's current status, and is active even when waiting for acknowledgements (e.g. M functions).
Distance control determines the actual absolute position of the workpiece surface with the aid of the motor encoder of the axis and an additional sensor. The two sensors are coupled to one another, i.e. the two sensors' values always change in mutual opposition when the axis moves.
Fig.4: Probing the workpiece surfaceCalculation of deviation
With the aid of electronic probing, the deviation of the real workpiece surface from the specified set position (SET_POS) is determined in each cycle. It results from:
Deviation = sensor 1 + sensor 2 - set position (SET_POS)
= actual workpiece surface position - set position (SET_POS)
To compensate for the workpiece surface deviation, the drive position is additionally moved by the calculated offset of the distance control:
Drive setpoint = programmed setpoint (PCS) + distance control offset
Fig.5: Block diagram of distance controlSelecting and cancelling via the NC program
Distance control is activated or deactivated, or the current correction value is also frozen, via the NC program.
Example:
N10 Z[DIST_CTRL SET_POS=30] Set position
N10 Z[DIST_CTRL ON] Selection
…
Nxx Z[DIST_CTRL OFF] Cancellation
N999 M30 The complete CNC syntax is described in chapter Programming.
Typical sequence
Typical sequence when activating distance control:
- The tool is loaded.
- X and Y axes move to machining position
- Distance control is activated and the workpiece's set position is set
- Z axis moves down
- Sensor or probe ring reports distance
- Distance control is active; thickness tolerances or position differences are compensated
Deactivating distance control:
- Distance control is deactivated via the NC program
- Distance control is inactive, thickness tolerances or position differences are no longer compensated, and the current offset remains active until the next position request.
Principle of operation
With distance control, deviations in the position of the workpiece surface (actual position) with respect to a specified set position can be corrected:
Fig.6: Ideal workpieceDeviation
A deviation from the ideal workpiece surface (e.g. in the case of a thinner workpiece) is detected by the sensor (sensor 2):
Fig.7: Real workpiece without distance controlOffset compensation
After activation of distance control with SET_POS=20 mm (expected workpiece height), the offset is compensated by the distance control. As a result, there is no need to adapt the NC program (PCS position):
Fig.8: Real workpiece with distance control![]() | In case of an axis error, CNC reset or at program end of the NC channel, which did instruct the axis, the distance control is automatically deselected. |
