0x0002 - NIC
0x8nn0 - Module Header
SubIndex | Type | Name | Value | Type | Access |
|---|---|---|---|---|---|
00 | VAR | Len |
| UNSIGNED16 | read-only |
01 | VAR | Address | 0x0002 00nn | UNSIGNED32 | read-only |
02 | VAR | Type | NIC | VISIBLE STRING | read-only |
03 | VAR | Name | Adapter Name | VISIBLE STRING | read-only |
04 | VAR | Dev type | 0x0002 2710 | UNSIGNED32 | read-only |
0x8nn1 – NIC properties
![]() | If this component exists more than once on the system, a separate module instance is created for each one. |
![]() | Changing these settings requires an active network connection for the selected Ethernet/EtherCAT adapter. Without an active network connection no parameters can be (pre-)set. |
SubIndex | Type | Name | Requirements | Type | Access |
|---|---|---|---|---|---|
00 | VAR | Len |
| UNSIGNED16 | read-only |
01 | VAR | MAC Address |
| VISIBLE STRING | constant |
02 | VAR | IPv4 Address1 |
| VISIBLE STRING | read-write |
03 | VAR | IPv4 Subnet Mask1 |
| VISIBLE STRING | read-write |
04 | VAR | DHCP3 |
| BOOLEAN | read-write |
05 | VAR | IPv4 Default Gateway1,2 |
| VISIBLE STRING | read-write |
06 | VAR | IPv4 DNS Servers | not for WinCE | VISIBLE STRING | read-write |
07 | VAR | Virtual Device Name | only for Windows | VISIBLE STRING | read-write |
08 | VAR | IPv4 DNS Servers Active | only for TC/BSD and TC/RTOS | VISIBLE STRING | read |
1 This is the current active value.
With WinCE a reboot may be required in order to obtain a correct value. Without a reboot WinCE may still supply the previous value!
2 WinCE: depending on the DHCP status, a "Read" operation has the return value "DefaultGateway" or "DhcpDefaultGateway".
3 Under Windows, DHCP can be disabled via MDP. This is not possible under TC/BSD and Linux.
0xBnn0 – IP Release/Renew Address (Service Transfer Object)
|
InputData | |
|---|---|
|
Type |
Name |
|
UNSIGNED8 |
DummyByte |
0xBnn1 – Set IP, Subnet and Default Gateway (Service Transfer Object)
InputData | |
|---|---|
Type | Name |
UNSIGNED32 | cbInputData1 |
UNSIGNED32 | IpLen |
UNSIGNED32 | SubnetLen |
UNSIGNED32 | GatewayLen |
char[IpLen] | szIP |
char[SubnetLen] | szSubnet |
char[GatewayLen] | szGateway |
1 Count of bytes of all input data including cbInputData (size of all values of table InputData)
