Operating system
Due to the rapid and ongoing development of various browsers by their manufacturers, unforeseeable incompatibilities may occur over which we have no control.
You can easily access the Beckhoff Device Manager via the https port with the Windows CE, BSD and Windows 10/11 operating systems using the Edge, Chrome™ and Firefox browsers. Older systems may have problems due to outdated cryptographic algorithms. Check the respective browsers to see how these can be bypassed. With the RTOS operating system, you cannot access the Beckhoff Device Manager via the https port.
You can easily access the Beckhoff Device Manager via the http port with the RTOS operating system using the Edge, Chrome™ and Firefox browsers. In the case of the Windows CE, BSD and Windows 10/11 operating systems, the http port is disabled in the firewall. You must first enable the port to access the Beckhoff Device Manager.
For more information on how to enable the http port, please refer to the relevant documentation: Windows CE, BSD, Windows 10/11.
Beckhoff RT Linux®
To use the Beckhoff Device Manager in Beckhoff RT Linux®, you must first perform a full update. After that, you can install the Device Manager manually. To do so, run the following commands:
- Sudo apt update
- Sudo apt upgrade
- Sudo apt install mdpwebsite-bhf ?? apt install ttyd