Parameters
Constants
Constant | Description |
---|---|
MAX_PROGRAM_STREAM_SIZE | 4094: maximum size of the data stream in bytes |
MAX_PROGRAM_STREAM_INPUT_SIZE | 992: maximum size of a data packet in bytes that is transferred with each write access operation. |
P-CHAN-00158 | Program name for automatic activation of streaming | |
Parameters | streaming_prog_file | |
Description | When this program is opened as a main program or a subprogram, the ASCII data is not read in from the file system, but is requested from the data streaming interface. The data input is therefore diverted transparently to the streaming interface. The streaming functionality cannot be activated if this program name is not assigned. | |
Data type | String | |
Data range | <blank_string>≤P-CHAN-00158≤string length depends on application | |
Dimension | Translatory: | Rotatory: |
Default | <Blank_string>: streaming functionality off | |
Remarks | - |
Data stream for incremental program commanding | |
Description | By means of this COM interface object, the data stream can be written with incremental NC commands. One complete NC block must always be written. Several NC blocks may also be written jointly in one write operation. Each NC block must be terminated with carriage return (ASCII value = 13) and line feed (ASCII value = 10). |
Type | String; the string length depends on the application |
Value range | ASCII characters |
HMI elements | mc_program_stream_w |
Access | Read, write |
IndexOffsetADS | 0x90 (IndexGroupADS = 0x000201<ii> where <ii> = channel) |