Permissible installation positions

Notice

Overheating

The embedded PC may overheat if the installation position is incorrect or the minimum gaps are not adhered to. Adhere to the maximum ambient temperature of 60° C and the mounting instructions.

Install the embedded PC horizontally in the control cabinet on a DIN rail, in order to ensure optimum heat dissipation.

Note the following specifications for the control cabinet:

The embedded PC must be mounted horizontally on the DIN rail. Ventilation openings are located at the top and bottom of the housing. This ensures an optimum airflow through the embedded PC in vertical direction. In addition, a minimum clearance of 30 mm above and below the embedded PC is required, in order to ensure adequate ventilation.

Permissible installation positions 1:Fig.13: CX9240 Embedded PC, approved installation position.

If vibrations and impact occur in the same direction as the DIN rail, the embedded PC must be secured with an additional bracket, in order to prevent it slipping.

Installation position with limited temperature range up to 50 °C

You can also mount the Embedded PC horizontally on the mounting rail. Note that you can then only operate the Embedded PC in this installation position up to an ambient temperature of 50 °C.

Permissible installation positions 2:Fig.14: CX9240 Embedded PC, installation position with limited temperature range

Ensure that any I/O terminals connected to the embedded PC are designed for operation in horizontal position.