Technical data
Technical data | CX9240 |
|---|---|
Weight | approx. 650 g |
Dimensions | 84 mm x 100 mm x 91 mm |
Technical data | CX9240 |
|---|---|
Processor | Arm® Cortex®-A53, 1.2 GHz |
Number of cores | 4 |
Flash memory | Slot for microSD card, card not included (requires at least a 16 GB microSD card) |
Main memory | 2 GB LPDDR4 RAM (not expandable) |
1-second UPS | integrated (1 MB on microSD card) |
Interfaces | 2 x RJ45 10/100/1000 Mbit/s, 1 x DisplayPort, 4 x USB 3.0, 1 x optional interface |
Cooling | passive |
Diagnostic LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status |
Clock | internal, capacitor-buffered real-time clock for time and date (memory > 21 days) |
Operating system | Beckhoff RT Linux® |
Control software | TwinCAT 3 Runtime (XAR) from TwinCAT 3.1 Build 4026 |
Secure element | discrete TPM 2.0 chip |
Power supply | 24 V DC (-15%/+20%), electrical isolation |
Max. power consumption | 7 W |
Max. power consumption (with UPS charging) | 12 W |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) |
Approvals/markings | CE, UL |
Technical data | Description |
|---|---|
I/O connection | E-bus or K-bus, automatic recognition |
Power supply E-bus/K-bus | 2 A |
Power contacts current load | max. 10 A |
Process data on the K-bus | max. 2048 bytes input and 2048 bytes output |
max. number of terminals (K-bus) | 64 (255 with K-bus extension) |
E-bus process data | max. 3328 bytes |
max. number of terminals (E-bus) | up to 65534 terminals. |
Technical data | Description |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Relative humidity | 95%, no condensation |
Vibration resistance | 10 frequency sweeps, in 3-axis |
Shock resistance | 1000 shocks in each direction, in 3 axes |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Protection rating | IP20 |
Technical data | Description |
|---|---|
Processor graphics | Integrated graphics, Arm® |
Technical data | Description |
|---|---|
LAN | 2 x RJ45 10/100/1000 Mbit/s |
USB | 4 x USB 3.0, limited to 1.1 A in pairs |
DisplayPort | Resolution on the monitor in pixels: |
Technical data | Description |
|---|---|
RS232 | D-sub connector, 9-pin |
RS422/RS485 | D-sub connector, 9-pin |
EtherCAT slave | 2 x RJ 45, EtherCAT IN and OUT |
EtherCAT G slave | 2 x RJ45, EtherCAT IN and OUT |
PROFIBUS | D-sub connector, 9-pin |
CANopen | D-sub connector, 9-pin |
Ethernet, expandable for real-time protocols | 2 x RJ-45 switches |