Documentation issue status

Version

Changes

0.1

Provisional version (original version)

1.0

First release

1.1

SUPS notes added

1.2

SUPS notes changed

1.3

Figures in chapter Battery compartment revised

1.4

Chapter Technical data revised

1.5

Architecture overview added, chapter Types revised

1.6

Chapter LAN connections revised

1.7

Chapter NOVRAM added,
Chapter 1-second UPS revised

1.8

Documentation restructured and revised

1.9

Notes on operation in hazardous areas added.

2.0

Chapter Beckhoff Device Manager revised

2.1

Chapter "RS232 (N030)" adapted.

2.2

Chapter "Power supply" adapted.

2.3

Chapter "Technical data" adapted.

2.4

Chapters "Product Overview" and "Device Manager" adapted.

2.5

Chapters "Safety instructions", "Interface description", "1-second UPS", "Error handling and diagnostics" and "Appendix" revised.

2.6

Chapters "Care and maintenance" and "Accessories" adapted.