Power supply

Notice

Damage to the Embedded PCs

The Embedded PCs may be damaged during wiring. The cables for the power supply should only be connected in de-energized state.

The power supply terminal requires an external voltage source which provides 24 V DC (-15 % / +20 %).

The cabling of the Embedded PC in the control cabinet must be done in accordance with the standard EN 60204-1:2006 (PELV = Protective Extra Low Voltage):

Connections

Power supply 1:Fig.9: Connections for system voltage (Us) and power contacts (Up).
Legend for the connection example.

No.

Description

1

The upper spring-loaded terminals labeled "+24 V Us" and "0 V Us" supply the basic CPU module and the terminal bus (data transmission via K-bus or E-bus) with voltage.

2

The spring-loaded terminals labeled "+24 V Up", "0 V Up", and ⏚ supply the multi-functional I/Os, the bus terminals, and EtherCAT Terminals with voltage via the power contacts.

Fuse

Interrupting/switching off the power supply

To switch off the embedded PC, do not disconnect the ground (0 V), because otherwise current may continue to flow via the shielding, depending on the device, and damage the embedded PC or peripheral devices.

Always disconnect the 24 V line. Devices connected to the embedded PC which have their own power supply (e.g. a panel) must have the same potential for "PE" and "0 V" as the embedded PC has (no potential difference).