USB 3.0 interface X002

The embedded PC has a USB 3.0 interface that can be used to connect wireless and mobile phone components or other USB storage media.

USB 3.0 interface X002 1:
USB interface X002.

The USB interface is of type A and complies with the USB 3.0 specification.

USB interface X002, PIN assignment.

Pin

Connection

Typical assignment

1

VBUS

Red

2

D-

White

3

D+

Green

4

GND

Black

5

StdA_SSRX−

Blue

6

StdA_SSRX+

Yellow

7

GND_DRAIN

N/A

8

StdA_SSTX−

Purple

9

StdA_SSTX+

Orange

Shell

Shield

Drain Wire

Note the power consumption of the connected devices. No more than 900 mA and 4.5 W of power can be supplied. The USB interfaces support data rates of up to 5 Gbit/s.