Changing the IP address of the Ethernet interfaces (X101, X102)

Changing the IP address of the Ethernet interfaces (X101, X102) 1:

DIP switches take priority

The DIP switches are set ex factory such that DHCP is active for the Ethernet interfaces (X101, X102). As a result, the settings in the operating system or via the web interface are not adopted.
Deactivate DHCP using the DIP switches. Set the DIP switches 10 and 9 to "off" and 1 to 8 to "on" so that the settings are adopted from the operating system or the web interface.

In this work step you will learn how to change the IP address of the Ethernet interface (X101, X102) via the web interface (Beckhoff Device Manager).

Requirements:

Change the IP address as follows:

1. Click on Device and then on Connectivity.
2. Click on the wrench symbol to configure the network settings.
Changing the IP address of the Ethernet interfaces (X101, X102) 2:
3. Change the network settings and assign a new IP address.
Changing the IP address of the Ethernet interfaces (X101, X102) 3:
Save the settings to confirm all changes.