Configuration parameters

Index 8000:0 Slave Settings

Index

Name

Meaning

8000:0

Slave Settings

 

8000:1

Slave Number

Slave Box ID

8000:3

Product Name

Name of the device

8000:4

Device Type

Device type

8000:5

Vendor ID

Vendor number

8000:6

Product Code

Product code

8000:7

Revision

Version

8000:8

Serial Number

Serial number (see object 0x9000)

8000:20

MAC Address

MAC address (see object 0x9000)

8000:21

IP Address

= 0 means DHCP enabled, any other value results in fixed IP Address

= 255.255.255.255 means IP addressing takes place via the operating system

8000:22

Network Mask

= 0 means DHCP enabled, any other value results in fixed SubNetMask

8000:23

Gateway Address

= 0 means DHCP enabled, any other value results in fixed Gateway Address

8000:24

DHCP Max Retries

0-infinite (number of dhcp retries (actually only infinite retries implemented)

8000:25

TCP/IP TTL

Time to live for Unicast TCP/UDP Communication

8000:26

TCP/IP UDP Checksum

0-UDP Checksum disabled, 1-UDP Checksum enabled

8000:27

TCP/IP TCP Timeout

Tcp Idle Timout in seconds (0-Timout disabled)

8000:28

MultiCast TTL

Time to live for Multicast UDP Communication

8000:29

MultiCast UDP Checksum

0-UDP Checksum disabled, 1-UDP Checksum enabled

8000:2A

Forward Class3 to PLC

Forward Explicit Messaging to PLC (actually not implemented)

8000:2B

Advanced Slave Options

Store Category (Bit9=Cat2, Bit8=Cat1) see Writing the IP address from the PLC

Index 8001:0 IO Assembly Settings

Index

Name

Meaning

8001:0

IO Assembly Settings

 

8001:1

Assembly Number

Assembly Id

8001:1

Configuration Instance

Config Instance

8001:3

Configuration Size

Config Size (always 0)

8001:4

Input Instance (T->O)

Connection Point for Input Data (Target->Originator)

8001:5

Input Size (T->O)

Size of Input Data (in Bytes)

8001:6

Output Instance (O->T)

Connection Point for Output Data (Originator->Target)

8001:7

Output Size (O-T)

Size of Output Data (in Bytes)

8001:8

Heartbeat Instance (Listen Only)*

Heartbeat Connection Point for Listen Only Connections

8001:9

Heartbeat Size (Listen Only)*

Always 0

8001:A

Heartbeat Instance (Input Only)**

Heartbeat Connection Point for Input Only Connections

8001:B

Heartbeat Size (Input Only)**

Always 0

8001:C

Advanced Assembly Options

Bit 14: 0x4000 hex

0 = default
1 = disable Mapping of “ConnCtrl“ and
„ConnState“ to EtherNet/IP IO Connection

All other bits always 0 (reserve)

* Heartbeat Instance (Listen Only): allows monitoring of the input data (the output data in the case of the CX8095) if a connection exists. The "listen only" connection is also terminated when the normal connection is terminated.

** Heartbeat Instance (Input Only): allows reading of the input data (the output data in the case of the CX8095). This connection is independent of the actual communication.

The heartbeat is necessary for the monitoring of both connection types (Listen Only and Input Only).

Index 9000:0 Slave Info

The current valid settings are displayed here; these can differ from the object 0x8000. The object 0x9000 displays the active parameters.

Index 9001:0 IO Assembly Info

The current valid assembly settings are displayed here; these can differ from the object 0x8001. The object 0x9001 displays the active parameters.