Creating a virtual slave
A special feature of the CX8095 is the option to create a second EtherNet/IP slave with its own IP and MAC addresses. This EtherNet/IP slave is referred to as a virtual slave.
The advantage with a virtual slave is that more data can be transported or that the master can be operated with different cycle times.
Prerequisites for this step:
- A real EtherNet/IP slave is appended in the tree view.
Create the virtual slave as follows:
- 1. In the tree view on the left-hand side, right-click on CCAT EIP Adapter(Slave).
- 2. Click on Append Box in the context menu. 
 The Insert Box window appears.
- 3. Click on TC EtherNet/IP Slave and then on OK. 
- You have successfully created a virtual slave. An additional box is displayed in the tree view. 
 The virtual slave can be parameterized in exactly the same way as a real slave. As already shown, IP address, MAC address and the variables must be created for the virtual slave.
 In the case of a CX8095 with an additional virtual slave, the LEDs behave as follows: If one of the two slaves (real or virtual) has an error, this error is displayed even if the other slave is error-free. If both slaves have an error the error of the real slave is always displayed.