Technical data – EtherNet/IP

| System data X001 | Ethernet (CX8095) | 
|---|---|
| Transmission medium | 4 x 2 twisted pair copper cable category 5 (100 Mbaud) | 
| Cable length | 100 m from switch to CX8090 | 
| Data transfer rate | 10/100 Mbaud | 
| Topology | star wiring | 
| Protocols | all non-real-time-capable protocols that are based on TCP or UDP and require no real-time extension | 
| System data X101/102 | Ethernet (CX8095) real-time interface | 
|---|---|
| Transmission medium | 4 x 2 twisted pair copper cable category 5 (100 Mbaud) | 
| Cable length | 100 m from switch to CX8090 | 
| Data transfer rate | 100 Mbaud | 
| Topology | Star-form cabling, line topology | 
| Protocols (real-time) | EtherNet/IP | 
| Protocols (non-real-time) | all non-real-time-capable protocols that are based on TCP or UDP and require no real-time extension |