Technical data
| Technical data | CX8095 | 
|---|---|
| Processor | Arm9™, 400 MHz | 
| Internal main memory | 64 MB RAM (internal, not expandable) | 
| Web-based Management | yes | 
| Flash memory | MicroSD card (ATP) 512 MB (optionally 1, 2, 4, 8 GB) | 
| Interfaces | 1 x USB device (behind front flap) | 
| Protocols | EtherNet/IP (Slave), ADS, ModbusTCP, TCP/IP, UDP/IP | 
| Interface for I/O terminals | K-bus or E-bus, automatic recognition | 
| Process data on the K-bus | max. 2 kB input data | 
| Diagnostic LED | 1 x power, 1 x TC status, 2 x bus status | 
| Clock | internal battery-backed clock (RTC) for time and date (battery exchangeable) | 
| Operating system | Microsoft Windows CE 61) | 
| Control software | TwinCAT PLC runtime (from version 2.11 R3) | 
| Programming | TwinCAT PLC | 
| Programming languages | IEC 61131-3 | 
| Online Change | Yes | 
| Up/download code | yes/yes | 
| Power supply | 24 VDC (-15%/+20%) | 
| 1-second UPS | integrated (1 MB on microSD card) | 
| Power supply for I/O terminals (K-bus or E-bus) | max. 2 A | 
| Power contacts current load | max. 10 A | 
| Max. power consumption | 3 W | 
| Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) | 
| Dielectric strength | 500 V (supply / internal electronics) | 
| Dimensions (W x H x D) | 64 mm x 100 mm x 73 mm | 
| Weight | approx. 180 g | 
| Permissible ambient temperature during operation | 0° C ... +55 °C | 
| Permissible ambient temperature during storage | -25° C ... +85° C | 
| Installation position | see chapter Installation positions | 
| Relative humidity | 95% no condensation | 
| Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | 
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | 
| Protection rating | IP20 | 
| System data | Ethernet (CX8095) | 
| Number of I/O modules | control-dependent | 
| Number of I/O points | control-dependent | 
| Data transfer medium | 4 x 2 twisted pair copper cable; category 5 (100 Mbaud), shielded | 
| Cable length | 100 m | 
| Data transfer rate | 100 Mbaud | 
| Topology | star wiring, line topology | 
1) The support period for the Microsoft Windows Embedded CE 6 operating system has already expired. Security updates can therefore no longer be provided.