Technical data - Ethernet

Technical data - Ethernet 1:
 

System data X001

Ethernet (CX8091)

Transmission medium

4 x 2 twisted pair copper cable category 5 (100 Mbaud)

Cable length 

100 m from switch to CX8091

Data transfer rate

10/100 Mbaud

Topology

star wiring

Protocols

all non-real-time-capable protocols that are based on TCP or UDP and do not require a real-time extension, OPC UA

System data X101/102

Ethernet (CX8091) real-time interface

Transmission medium

4 x 2 twisted pair copper cable category 5 (100 Mbaud)

Cable length 

100 m from switch to CX8091

Data transfer rate

100 Mbaud

Topology

Star-form cabling, line topology

Protocols (real-time)

BACnet/IP

Protocols (non-real-time)

all non-real-time-capable protocols that are based on TCP or UDP and do not require a real-time extension, OPC UA