Setting the address via DHCP server
Port 1 (X001) is set to DHCP by default.
Port 2 (X101 and X102) is to be configured by DIP switch (see DIP switch)
If DHCP is switched on, the CX is automatically assigned an IP address by the DHCP server. The DHCP server must know the MAC ID of the Bus Terminal Controller for this. The IP address should be assigned statically by the DHCP server. A local IP address is used if no DHCP server is reachable.
The DNS name is formed from the type and the last 3 byte of the MAC ID. The MAC ID is given on the production label of the Bus Terminal Controller.
CX8090 example
- MAC ID: 00-01-05-01-02-03
- DNS name: CX-010203