DIP switch
| |
DIP switches as ignition source in potentially explosive atmospheres Gases or dusts can be ignited by a spark discharge when DIP switches are used. Switch off the power supply and wait until the 1-second UPS has discharged. Ensure that there is no explosive atmosphere before you use DIP switches. |
10-pole DIP switch S101
The DIP switch has only one meaning for the Ethernet interfaces X101 and X102 which are switched.
Left off "0", right on "1".
DIP switch S101 | Meaning |
---|---|
10 on and 9 off | DHCP active |
10 off and 9 off | Fixed IP address 192.168.1.xxx; xxx stands for DIP switches 1 to 8, subnet mask is 255.255.255.0. The "basic IP address" can be modified in the operating system. The last byte of the IP address is then specified once again by the DIP switches. |
10 off and 9 off DIP 1 to 8 all on | The complete IP address is taken from the operating system. |
2-pole DIP switch (under the flap between the battery and the SD card slot)
DIP switch (red) | Meaning |
---|---|
1 off and 2 off | normal mode, TwinCAT is started |
1 on and 2 off | The CX mode starts in Config Mode; the flash memory or, in the case of the CX80xx the SD card, is reachable via the USB interface (for example for an image update). |
1 off and 2 on | Restore the registry |
1 on and 2 on | No function so far |