Technical data
Technical data | CX8090 |
---|---|
Processor | 32 bit, 400 MHz, ARM9 |
Internal main memory | 64 MB RAM (internal, not extendable) |
Operating system | Microsoft Windows CE 6.0 |
Web-based Management | yes |
Flash memory | MicroSD card (ATP) 512 MB (optionally 1, 2, 4, 8 GB) |
Interfaces | 1 x USB device (behind the front panel) |
Protocols | Realtime-Ethernet, ADS, ModbusTCP, TCP/IP, UDP/IP |
Interface for I/O terminals | K-bus or E-bus, automatic detection |
Process data at K-Bus | max. 2 kByte input data |
Diagnostics LED | 1 x power, 1 x TC status, 2 x bus status |
Clock | Internal clock with battery backup (RTC) for time and date (battery replaceable) |
Operating system | Microsoft Windows CE |
Control software | TwinCAT PLC runtime (from version 2.11 R3) |
Programming | TwinCAT PLC |
Programming languages | IEC 61131-3 |
Online Change | Yes |
Up/download code | Yes/Yes |
Power supply | 24 VDC (-15 %/+20 %) |
UPS | 1-second UPS |
Power supply for I/O terminals (K-Bus or E-Bus) | 2 A max. |
Power contact current load | 10 A max. |
Max. power loss | 3,0 W (including system interfaces) |
Dielectric strength | 500 V (supply / internal electronics) |
Dimensions (W x H x D) | 64 mm x 100 mm x 73 mm |
Weight | approx. 180 g |
Permissible ambient temperature during operation | 0 °C to +55 °C |
Permissible ambient temperature during storage | -25 °C to +85 °C |
Installation position | See chapter Installation positions |
Relative humidity | 95 % no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
System data | Ethernet (CX8090) |
---|---|
Number of I/O modules | depending on controller |
Number of I/O points | depending on controller |
Transmission medium | 4 x 2 twisted pair copper cable, category 5 (100 Mbaud), shielded |
Cable length | 100 m |
Data transfer rate | 100 MBaud |
Topology | Star-form cabling, line topology |