RS232/RS485 system overview

Currently the RS485 interface is limited. If you want to operate the RS485 interface outside the CX8080 specification, you should consult with Beckhoff.

System data

RS485 (CX8080)

Number of I/O modules

4

Transmission medium

screened copper cable, 2 x 0.25 mm²

Cable length 

200 m

Data transfer rate

300 baud...115 kbaud

Topology

Line topology