Technical data
Technical data | CX8080 |
|---|---|
Processor | Arm9™, 400 MHz |
Internal main memory | 64 MB RAM (internal, not expandable) |
Web-based Management | yes |
Flash memory | microSD card (ATP) 512 MB (optional 1, 2, 4, 8 GB) |
Interfaces | 1 x USB device (behind the front flap) |
Protocols (serial) | any |
Interface for I/O terminals | K-bus or E-bus, automatic recognition |
Process data on the K-bus | max. 2 kB input data |
Diagnostic LED | 1 x power, 1 x TC status, 2 x bus status |
Clock | internal battery-backed clock (RTC) for time and date (battery exchangeable) |
Control software | TwinCAT PLC runtime (from version 2.11 R3) |
Operating system | Microsoft Windows CE 61) |
Programming | TwinCAT PLC |
Programming languages | IEC 61131-3 |
Online Change | Yes |
Up/download code | yes/yes |
Power supply | 24 VDC (-15%/+20%) |
1-second UPS | integrated (1 MB on microSD card) |
Power supply for I/O terminals | max. 2 A |
Max. power consumption | 3 W |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) |
Dielectric strength | 500 V (supply / internal electronics) |
Dimensions (W x H x D) | 64 mm x 100 mm x 73 mm |
Weight | approx. 180 g |
Permissible ambient temperature during operation | 0° C ... +55 °C |
Permissible ambient temperature during storage | -25° C ... +85° C |
Correct installation position | see chapter Installation positions |
Relative humidity | 95% no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |
System data | RS232 (CX8080) |
Number of I/O modules | 1 |
Data transfer medium | shielded copper cable, 3 x 0.25 mm² |
Cable length | 15 m |
Data transfer rate | 300 baud...115 kbaud |
Topology | peer to peer |
System data | RS485 (CX8080) |
Number of I/O modules | 4 |
Data transfer medium | shielded copper cable, 2 x 0.25 mm² |
Cable length | 200 m |
Data transfer rate | 300 baud...115 kbaud |
Topology | Line topology |
1) The support period for the Microsoft Windows Embedded CE 6 operating system has already expired. Security updates can therefore no longer be provided.