CX8080 - Introduction
In the basic version the CX80xx contains a 512 MB MicroSD card. A fieldbus interface, an Ethernet interface and a K-bus or E-bus interface are included as standard.
The smallest task time to be used is 1 ms (a task time of 1 to 50 ms is recommended for the I/O data, further tasks can also be set slower). When using shorter cycle times, the total system load is to be observed. If too short a cycle time is selected, the Web visualization and remote desktop may operate very slowly or cause timeouts. The user is responsible for projecting and configuring his system such that it is not overloaded.
CX8080
The CX8080 is a controller with an Ethernet port and two serial interfaces.
From TwinCAT 2.11 R3 build 2249, the Ethernet port is used for programming and/or configuration.
The serial interfaces can be operated with RS232 or RS485
hardware. It is also possible to operate the two interfaces
simultaneously.
The interfaces are protocol-neutral and can be connected to a wide
range of devices with the aid of various serial supplements. Custom
protocols can also be used and can be implemented quite quickly
with the aid of the Serial Communication TS6340 library.
Baud rates between 300 baud and 115 kbaud are supported.
Alternatively K-bus or E-bus terminals can be series-connected; the CX8080 automatically detects which type of terminal is connected during the start-up phase.