Receiving SDO data in the PLC
SDO data that are unknown to the CANopen part of the software and cannot be processed automatically are transferred to the PLC, where they are evaluated and answered via ADS notification.
To this end the ADS port must be enabled in the System Manager under CAN device (CX8051).
SDO Read request
Data to be read must be received with ADSREADIND and answered with ADSREADRES.
|
Input parameter ADSREADIND |
Description |
|---|---|
|
NETID |
NetID of the CAN interface |
|
Port number |
0x1000hex + node number |
|
IDXGRP |
16#8000_0000 + SDO Index (IDXGRP.31 = ADS-Notification) |
|
IDXOFFS |
SDO sub index |
|
LEN |
not required for reading |
You now have to respond to the ADS indication with an ADS read response.
|
Input parameter ADSREADRES |
Description |
|---|---|
|
NETID |
NetID of the CAN interface |
|
Port number |
0x1000hex + node number |
|
INVOKEID |
INVOKEID of the ADSREADIND block |
|
RESULT |
error <> 0, error-free = 0 |
|
LEN |
Length of the data |
SDO Write request
Data to be written must be received with ADSWRITEIND and answered with ADSWRITERES.
|
Output parameter ADSWRITEIND |
Description |
|---|---|
|
NETID |
NetID of the CAN interface |
|
Port number |
0x1000hex + node number |
|
IDXGRP |
16#8000_0000 + SDO Index (IDXGRP.31 = ADS Notification) |
|
IDXOFFS |
SDO Subindex |
|
LEN |
Number of received data in bytes |
You now have to respond to the ADS indication with an ADS write response.
|
Input parameter ADSWRITERES |
Description |
|---|---|
|
NETID |
NetID of the CAN interface |
|
Port number |
0x1000hex + node number |
|
INVOKEID |
INVOKEID of the ADSWRITEIND block |
|
RESULT |
error <> 0, error-free = 0 |