Technical data - CAN
CX8050
Technical data - CANopen | CX8050 |
---|---|
Fieldbus | CANopen |
Data transfer rate | 10, 20, 50, 100, 125, 250, 500, 800, 1.000 kBaud |
Bus interface | 1 x D-sub socket, 9-pin |
Bus devices | max. 64 |
max. process image | 512 Tx PDOs / 512 Rx PDOs |
Autobaud | - |
Galvanic isolation | Yes |
Protokoll |
|
CANopen Slave | - |
CAN (virtual slave) | - |
ADS Interface | Yes (only via Ethernet) |
Services |
|
CAN Layer 2 | Yes |
CAN 2.0A | Yes |
CAN 2.0B | Yes, can only be used via the CAN interface |
Diagnosis/Status/Alarm |
|
TC LED | Yes, green/red |
BF LED | Yes, green/red |
DIA LED | Yes, green/red |
diagnostic notice | Yes |
CX8051
Technical data - CANopen | CX8051 |
---|---|
Fieldbus | CANopen |
Data transfer rate | 10, 20, 50, 100, 125, 250, 500, 800, 1.000 kBaud |
Bus interface | 1 x D-sub socket, 9-pin |
Extendable process image | Up to 3 virtual slaves in addition |
max. process image | 4 slaves x (16 Tx PDOs / 16 Rx PDOs (8 byte per PDO)) |
Autobaud | Yes |
galvanic isolation | Yes |
Protokoll |
|
CANopen Slave | Yes |
CAN (virtual slave) | 4 (3 virtual CANopen nodes) |
ADS Interface | Yes (only via Ethernet) |
Services |
|
CAN Layer 2 | No |
CAN 2.0A | after CANopen |
CAN 2.0B | No |
Diagnosis/Status/Alarm |
|
TC LED | Yes, green/red |
BF LED | Yes, green/red |
DIA LED | Yes, green/red |
diagnostic notice | Yes |