Technical data
Technical data | CX8050 | CX8051 |
|---|---|---|
Processor | Arm9™, 400 MHz | |
Internal main memory | 64 MB RAM (internal, not expandable) | |
Operating system | Microsoft Windows CE 6.0 | |
Web-based Management | yes | |
Flash memory | microSD card (ATP) 512 MB (optional 1, 2, 4, 8 GB) | |
Interfaces | 1 x USB device (behind the front flap) | |
Protocols | CANopen master or CAN master | CANopen slave |
Interface for I/O terminals | K-bus or E-bus, automatic recognition | |
Process data on the K-bus | max. 2 kB input data | |
Diagnostic LED | 1 x power, 1 x TC status, 2 x bus status | |
Clock | internal battery-backed clock (RTC) for time and date (battery exchangeable) | |
Operating system | Microsoft Windows CE 61) | |
Control software | TwinCAT PLC runtime (from version 2.11 R3) | |
Programming | TwinCAT PLC | |
Programming languages | IEC 61131-3 | |
Online Change | Yes | |
Up/download code | yes/yes | |
Power supply | 24 VDC (-15%/+20%) | |
1-second UPS | integrated (1 MB on microSD card) | |
Power supply for I/O terminals (K-bus or E-bus) | max. 2 A | |
Power contact current load | max. 10 A | |
Max. power consumption | 3 W | |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) | |
Dielectric strength | 500 V (supply / internal electronics) | |
Dimensions (W x H x D) | 64 mm x 100 mm x 73 mm | |
Weight | approx. 180 g | |
Permissible ambient temperature during operation | 0° C ... +55 °C | |
Permissible ambient temperature during storage | -25° C ... +85° C | |
Installation position | see chapter Installation positions | |
Relative humidity | 95% no condensation | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
Protection rating | IP20 | |
1) The support period for the Microsoft Windows Embedded CE 6 operating system has already expired. Security updates can therefore no longer be provided.