Technical data - PROFIBUS
System data | PROFIBUS (CX8030, CX8031) | ||||
---|---|---|---|---|---|
Number of I/O modules | 100 with repeater | ||||
Number of I/O points | approx. 6.000, depending on the master | ||||
Transmission medium | screened copper cable, 2 x 0.25 mm² | ||||
Cable length | 1200 m | 1000 m | 400 m | 200 m | 100 m |
Data transfer rate | 9,6/19,2/93,75 kBaud | 187,5 kBaud | 500 kBaud | 1500 kBaud | 3, 6, 12 MBaud |
Topology | Line topology |
CX8030
Technical data - PROFIBUS | CX8030 |
---|---|
Fieldbus | PROFIBUS DP, DP-V1 |
Data transfer rate | 9,6k; 19,2k; 93,75k; 187,5k; 500k; 1,5M; 3M; 6M; 12 MBaud |
Bus interface | 1 x D-sub socket, 9-pin |
Bus devices | max. 125 with repeater |
max. process image | 30,5 kByte in / 30,5 kByte out |
Protokoll |
|
PROFIBUS-DP | Yes |
PROFIBUS-FMS | No |
ADS Interface | Yes (only via Ethernet) |
Services |
|
PROFIBUS | DP |
DPV1 class 1 | Yes |
DPV1 class 2 | No |
DPV2 MC | No |
Redundancy | No |
Muti Master | No |
FDL | No |
S5 AG-AG | No |
Activating slaves via ADS | Yes |
PKW | No |
Diagnosis/Status/Alarm |
|
TC LED | Yes, green/red |
BF LED | Yes, green/red |
DIA LED | Yes, green/red (no function) |
CX8030 as slave
The CX8030 can also be configured as a slave. Unlike the CX8031, where 3 virtual slaves are available, only one real slave can be used. The CX8030 can operate either as a master or as a slave, but not both at the same time.
Technical data - PROFIBUS | CX8030 |
---|---|
Data transfer rate | 9,6k; 19,2k; 93,75k; 187,5k; 500k; 1,5M; 3M; 6M; 12 MBaud |
Bus interface | 1 x D-sub socket, 9-pin |
Number of slaves | 1 |
max. process image | 240 Byte In / 240 Byte Out |
CX8031
Technical data - PROFIBUS | CX8031 |
---|---|
Fieldbus | PROFIBUS DP, DP-V1 |
Data transfer rate | 9,6k; 19,2k; 93,75k; 187,5k; 500k; 1,5M; 3M; 6M; 12 MBaud |
Bus interface | 1 x D-sub socket, 9-pin |
Extendable process image | Up to 3 virtual slaves in addition |
max. process image | 4 slaves x (240 bytes in / 240 bytes out) |
Autobaud | Yes |
Protokoll |
|
PROFIBUS-DP Slave | Yes |
PROFIBUS-DP (virtual slave) | 4 (3 virtual PROFIBUS Nodes) |
ADS Interface | Yes (only via Ethernet) |
Services |
|
PROFIBUS | DP |
DPV1 | Yes |
Diagnosis/Status/Alarm |
|
TC LED | Yes, green/red |
BF LED | Yes, green/red |
DIA LED | Yes, green/red |
diagnostic notice | Yes |