DIP switch S101

The DIP switches have the following meaning for the switched Ethernet interfaces X101 and X102.

Position of the DIP switches: left OFF (0), right ON (1).

DIP 9

DIP 10

Description
DIP 1…8

Restart behavior

Behavior with factory settings

OFF (0)

OFF (0)

Last byte of the IP address via DIP switches 1 to 8

  • PN name from memory
  • IP address via DIP switches 1 to 8
  • PN name becomes empty string
  • IP address via DIP switches
    172.16.17.xxx (xxx DIP switch)
    SNM 255.255.0.0

OFF (0)

ON (1)

DHCP
DIP switches 1 to 8 set to OFF

  • PN name from memory
  • IP address and SNM via DHCP
  • PN name becomes an empty string
  • IP address and SNM via DHCP

DHCP
DIP switches 1 to 8 set to ON

  • PN name via DIP switches 1 to 8
  • IP address and SNM via DHCP
  • PN name via DIP switches 1 to 8
  • IP address and SNM via DHCP

ON (1)

OFF (0)

reserved

-

-

ON (1)

ON (1)

PROFINET-compliant
DIP switches 1 to 8 set to OFF

  • PN name from memory
  • IP address from memory
  • PROFINET name can be specified via the TwinCAT System Manager.
  • PN name becomes empty string
  • IP address 0.0.0.0

PROFINET with fixed name
DIP switches 1 to 8 set to ON

  • PN name via
    DIP switches 1 to 8
  • IP address from memory
  • PROFINET name can be specified via the TwinCAT System Manager.
  • PN name via
    DIP switches 1 to 8
  • IP address 0.0.0.0

Setting PROFINET names

If DIP switches 9 and 10 are set to ON, the PROFINET name is formed from "CX7293-" and the position of DIP switches 1 to 8. At least one of the DIP switches 1 to 8 must be set to ON. Example – DIP 9 and 10: ON – DIP 1 and 2: ON – DIP 3 to 8: OFF results in the PROFINET name CX7293-3.