Technical data
| CX7293 |
---|---|
Dimensions (W x H x D) | 71 mm x 100 mm x 73 mm |
Weight | 220 g |
Technical data | CX7293 |
---|---|
Processor | Arm® Cortex®-A9, 720 MHz |
Number of cores | 1 |
Flash memory | 512 MB microSD (optional 16 GB) |
Main memory | 512 MB DDR3-RAM (not expandable) |
Number of inputs | 8 multifunction inputs (24 V DC) |
Number of outputs | 4 multifunction outputs (24 V DC, 0.5 A, 1-wire technology) |
1-second UPS | integrated (1 MB on microSD card) |
Interfaces | 1 x RJ45 10/100/1000 Mbit/s, 1 x bus interface |
Cooling | passive |
Bus interface | 2 x RJ45 (switched) with PROFINET RT device |
Data transfer rate | 10/100/1000 Mbit/s |
Diagnostic LED | 1 x TC status, 1 x PN, 1 x DG |
Clock | internal, capacitor-buffered real-time clock for time and date (memory > 21 days) |
Operating system | TwinCAT/RTOS |
Control software | TwinCAT 3 Runtime (XAR) from TwinCAT 3.1 Build 4026 |
Power supply | 24 VDC (-15 %/+20 %) |
Max. power consumption | 4 W |
Max. power consumption (with UPS charging) | 7 W |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) |
TwinCAT 3 functions included | TC1000 TwinCAT 3 ADS, TC1100 TwinCAT 3 I/O, TC1200 TwinCAT 3 PLC, TF4100 TwinCAT 3 Controller Toolbox, TF4110 TwinCAT 3 Temperature Controller, TF6255 TwinCAT 3 Modbus RTU, TF6340 TwinCAT 3 Serial Communication, TF6701 TwinCAT 3 IoT Communication (MQTT), TF6730 TwinCAT 3 IoT Communicator |
Approvals | CE, UL |
Technical data | CX7293 |
---|---|
I/O connection | via power supply terminal (E-bus or K-bus, automatic recognition) |
Power supply E-bus/K-bus | 2 A |
Power contacts current load | max. 10 A |
Process data on the K-bus | max. 512 bytes In and 512 bytes Out |
max. number of terminals (K-bus) | 64 (255 with K-bus extension) |
E-bus process data | max. 4 kB In and 4 kB Out |
max. number of terminals (E-bus) | up to 65,534 terminals. |
Technical data | CX7293 |
---|---|
Ambient temperature during operation | -25° C… +60 °C |
Ambient temperature during storage | -40° C… +85° C |
Relative humidity | 95 %, no condensation |
Vibration resistance | conforms to EN 60068-2-6 |
Shock resistance | conforms to EN 60068-2-27 |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Protection rating | IP20 |
Technical data | CX7293 |
---|---|
Data transfer medium | 4 x 2 twisted pair copper cables category 5 (1000 Mbit/s) |
Cable length | 100 m from switch to CX7293 |
Data transfer rate | 10/100/1000 Mbit/s |
Topology | star wiring |
Protocols | all non-real-time-capable protocols that are based on TCP or UDP and do not require a real-time extension |
Technical data | CX7293 |
---|---|
Number of ports | 2 |
integrated switch | 2 x Ethernet 10/100 Mbit/s |
Bus interface | 2 x RJ45 (switched) |
Transmission | PROFINET, 100 Mbit/s, full duplex |
Autonegotiation | yes |
Autocrossing | yes |
Protocol |
|
PROFINET IO DEVICE | yes |
PROFINET IO DEVICE (virtual device) | 1 |
ADS Interface | yes |
Services |
|
supported RTClass | RTClass1 |
TCP/IP ADS | yes |
Shared Device | yes |
MRP | yes |
SNMP | yes |
LLDP | yes |
ping | yes |
arp | yes |
LLDP | yes |
Diagnostics/Status/Alarm |
|
RUN LED | yes, green/red |
PN LED | yes, green/red |
DIAG LED | yes, green/red |
LINK TX/RX connection display | yes |
Alarms | yes |
Diagnosis messages | yes |