Diagnostic LEDs

Display

LED

Color

Meaning

Diagnostic LEDs 1:

TC

Green

TwinCAT is in Run mode

Red

TwinCAT is in Stop mode

Blue

TwinCAT is in Config Mode

 

Yellow

Error or crash of the PLC

Displays errors at system startup by error code and error argument. The red LED flashes with two different frequencies.

PN

Red, 200 ms flashing

Start-up phase

Green, 200 ms flashing

no PROFINET name

Green, 1 second off, 200 ms on

no IP address

Green

PROFINET status OK

DG

Green 500 ms,
red 500 ms

The PROFINET controller is transmitting an identification signal.

Red, 200 ms flashing

The establishment of a connection with the controller has not been completed.

Green, 1 second off, 200 ms on

Problem with establishment of a connection or nominal and actual configuration differ.

Green, 200 ms

Coupler is in data exchange, but PLC is in stop.

 

Green

PROFINET diagnosis OK

The TC-LED flashes at a specified frequency and in a specified order, thus indicating the error code and argument.

TC LED, order and meaning.

Sequence

Meaning

Fast flashing

Starting the sequence

First slow sequence

Error code

No display

Pause, the LED is off

Second slow sequence

Error argument

Count how many times the red TC LED flashes in order to determine the error code and argument.

TC LED, error description and remedy.

Error code

Error argument

Description

Remedy

1

1

microSD card not recognized

Check the microSD card.

2

Card init failed - preloader

Image is defective. Install a new image on the microSD card.

3

No partition found - preloader

4

Filesystem mount failed - preloader

5

Card init failed - loader

6

No partition found - loader

7

Filesystem mount failed - loader

2

1

Loader not found

2

Loader file invalid (checksum, size, read error)

3

TC dll not found

4

TC dll checksum error

5

EEPROM file missing or invalid

6

TcOsSys.dll version not compatible with loader

3

1

Rbf not found

2

CCAT 1 init failed

3

CCAT 2 init failed

4

CCAT EEPROM writing failed

5

CCAT 1 EEPROM reloaded failed

6

CCAT 2 EEPROM reloaded failed

4

1

Peripheral not working

Hardware defective, replace the CX

2

Voltage Vo not reached

3

Low speed external oscillator not running

4

High speed external oscillator not running

5

Flash failed

6

Device overclocked (old Hardware)

5

5

RAM error detected